The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Frame Size |
- 2.36 in60 mm |
Shaft |
- Single |
Gear Ratio (X:1) |
- 30 :1 |
Motor Location |
- Horizontal Mount |
Cable Direction |
- Right |
Electromagnetic Brake |
- Not Equipped |
Output Table Supporting Bearing |
- Cross-Roller Bearing |
Permissible Torque |
- 11.5 lb-in1.3 N·m |
Inertia |
- 9200x10-7 kg·m²503 oz-in² |
Permissible Speed (r/min) |
- 1200º/second (200 r/min) |
Max. Holding Torque |
- 1.3 lb-in0.15 N·m |
Repetitive Positioning Accuracy (arc sec) |
- ±15 arc sec (±0.004º) |
Lost Motion |
- 10 arc minute (0.167°) |
Angular Transmission Accuracy |
- 10 arc minute (0.167°) |
Permissible Thrust Load |
- 350 N78.7 lb |
Permissible Moment Load |
- 18 N·m159 lb-in |
Runout of Output Table Surface |
- 0.015 mm0.0006 in. |
Runout of Output Table Inner (Outer) Diameter |
- 0.015 mm0.0006 in. |
Parallelism of Output Table |
- 0.03 mm0.0012 in. |
Degree of Protection |
- Actuator: IP40 (IP20 for motor connector) |
Insulation Class |
- 130 (B) [UL/CSA is certified as compliant with 105(A).] *Excluding DGM60, DGR60 |
Insulation Resistance (Actuator) |
- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings |
Dielectric Strength (Actuator) |
- Sufficient to withstand the following for 1 minute: Between the case - motor sensor windings 0.5 kVAC, 50 Hz or 60 Hz |
Ambient Temperature (Actuator) |
- 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Power Supply |
- DC Input |
|
|
|
|
|
|
Product Number |
-
![]() |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.









