Compact Motorized Cylinders (Actuator Only)
Actuator Components
Compact linear actuators
Clear
Filter
Motor Type
- AZ Series with Absolute Sensor
- 5-Phase
Actuator Frame Size (mm)
- 20
- 28
- 42
- 60
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
- Ground Ball Screw
Type
- Table Type
- Rod Type
- Standard
- High-Resolution
Guide
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Flange Mount
- Foot Mount
- Not Equipped
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRLM20-02B1P-K | Actuator Frame Size - 20 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,225.00 | CAD - |
Add To Cart
Request Quote |
| DRLM20-02B1PN-K | Actuator Frame Size - 20 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,269.00 | CAD - |
Add To Cart
Request Quote |
| DRLM20G-02B1P-K | Actuator Frame Size - 20 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,462.00 | CAD - |
Add To Cart
Request Quote |
| DRLM20G-02B1PN-K | Actuator Frame Size - 20 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,506.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03B1M-K | Actuator Frame Size - 28 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,198.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03B1MN-K | Actuator Frame Size - 28 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,243.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03B1M-K | Actuator Frame Size - 28 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,405.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03B1MN-K | Actuator Frame Size - 28 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,450.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03A1P-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $630.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03A1PN-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $675.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03A1P-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $837.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03A1PN-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $882.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03B1P-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,124.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28-03B1PN-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,169.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03B1P-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,331.00 | CAD - |
Add To Cart
Request Quote |
| DRLM28G-03B1PN-K | Actuator Frame Size - 28 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,376.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04B2M-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,110.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04B2MM-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,376.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04B2MN-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,157.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42G-04B2M-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,331.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42G-04B2MM-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,597.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42G-04B2MN-K | Actuator Frame Size - 42 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,378.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04A2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $498.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04A2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $763.00 | CAD - |
Add To Cart
Request Quote |
| DRLM42-04A2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $547.00 | CAD - |
Add To Cart
Request Quote |