AZ Series Driver Connection Cables (DC Input - Cable Type - Standard - AZM4 & AZM6)
Cables
Connection Cables for AZ Series DC Input, Cable Type motors/actuators (42 ~ 60mm)
Clear
Filter
Driver Type
- Single-Axis (Standard)
- Single-Axis (mini)
- Multi-Axis (Standard)
- Multi-Axis (Slim type)
Cable Type
- Flexible
- Standard
Cable Length (ft)
- 1.6
- 3.3
- 4.92
- 6.56
- 8.2
- 9.8
- 13.12
- 16.4
- 22.96
- 32.8
- 49.2
- 65.6
Cable Length (m)
- 0.5
- 1
- 1.5
- 2
- 2.5
- 3
- 4
- 5
- 7
- 10
- 15
- 20
Item # |
Item Name |
Driver Type |
Cable Type |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| CC010VZF2-M / CC010VNF-E2 | - Connection Cable Set (3.3 ft. [1 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 3.3 ft1 m | $50.00 |
Add To Cart
Request Quote |
| CC020VZF2-M / CC020VNF-E2 | - Connection Cable Set (6.6 ft. [2 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 6.56 ft2 m | $65.00 |
Add To Cart
Request Quote |
| CC030VZF2-M / CC030VNF-E2 | - Connection Cable Set (9.8 ft. [3 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 9.8 ft3 m | $79.00 |
Add To Cart
Request Quote |
| CC050VZF2-M / CC050VNF-E2 | - Connection Cable Set (16.4 ft. [5 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 16.4 ft5 m | $144.00 |
Add To Cart
Request Quote |
| CC070VZF2-M / CC070VZF-E | - Connection Cable Set (23 ft. [7 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 22.96 ft7 m | $178.00 |
Add To Cart
Request Quote |
| CC100VZF2-M / CC100VZF-E | - Connection Cable Set (32.8 ft. [10 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 32.8 ft10 m | $232.00 |
Add To Cart
Request Quote |
| CC150VZF2-M / CC150VZF-E | - Connection Cable Set (49.2 ft. [15 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 49.2 ft15 m | $320.00 |
Add To Cart
Request Quote |
| CC200VZF2-M / CC200VZF-E | - Connection Cable Set (65.6 ft. [20 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 65.6 ft20 m | $406.00 |
Add To Cart
Request Quote |
| CC010VZR2-M / CC010VNR-E2 | - Flexible Connection Cable Set (3.3 ft. [1 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 3.3 ft1 m | $112.00 |
Add To Cart
Request Quote |
| CC020VZR2-M / CC020VNR-E2 | - Flexible Connection Cable Set (6.6 ft. [2 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 6.56 ft2 m | $131.00 |
Add To Cart
Request Quote |
| CC030VZR2-M / CC030VNR-E2 | - Flexible Connection Cable Set (9.8 ft. [3 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 9.8 ft3 m | $146.00 |
Add To Cart
Request Quote |
| CC050VZR2-M / CC050VNR-E2 | - Flexible Connection Cable Set (16.4 ft. [5 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 16.4 ft5 m | $180.00 |
Add To Cart
Request Quote |
| CC070VZR2-M / CC070VZR-E | - Flexible Connection Cable Set (23 ft. [7 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 22.96 ft7 m | $229.00 |
Add To Cart
Request Quote |
| CC100VZR2-M / CC100VZR-E | - Flexible Connection Cable Set (32.8 ft. [10 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 32.8 ft10 m | $309.00 |
Add To Cart
Request Quote |
| CC150VZR2-M / CC150VZR-E | - Flexible Connection Cable Set (49.2 ft. [15 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 49.2 ft15 m | $436.00 |
Add To Cart
Request Quote |
| CC200VZR2-M / CC200VZR-E | - Flexible Connection Cable Set (65.6 ft. [20 m]) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 65.6 ft20 m | $559.00 |
Add To Cart
Request Quote |
| CC005VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (0.5 m [1.64 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 1.6 ft0.5 m | $100.00 |
Add To Cart
Request Quote |
| CC010VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (1 m [3.3 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 3.3 ft1 m | $100.00 |
Add To Cart
Request Quote |
| CC015VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (1.5 m [4.9 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 4.92 ft1.5 m | $106.00 |
Add To Cart
Request Quote |
| CC020VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2 m [6.6 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 6.56 ft2 m | $112.00 |
Add To Cart
Request Quote |
| CC025VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2.5 m [8.2 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 8.2 ft2.5 m | $120.00 |
Add To Cart
Request Quote |
| CC030VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (3 m [9.8 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 9.8 ft3 m | $127.00 |
Add To Cart
Request Quote |
| CC040VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (4 m [13.1 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 13.12 ft4 m | $137.00 |
Add To Cart
Request Quote |
| CC050VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (5 m [16.4 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 16.4 ft5 m | $153.00 |
Add To Cart
Request Quote |
| CC070VZFA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (7 m [23 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 22.96 ft7 m | $189.00 |
Add To Cart
Request Quote |

