AZ Series Driver Connection Cables (DC Input - Cable Type - Standard - AZM1 & AZM2)
Cables
Connection Cables for AZ Series DC Input, Cable Type motors/actuators (Frame Size 20 ~ 35mm)
Clear
Filter
Driver Type
- Single-Axis (Standard)
- Single-Axis (mini)
- Multi-Axis (Standard)
- Multi-Axis (Slim type)
Cable Type
- Flexible
- Standard
Cable Length (ft)
- 1.6
- 3.3
- 4.92
- 6.56
- 8.2
- 9.8
- 13.12
- 16.4
- 22.96
- 32.8
- 49.2
- 65.6
Cable Length (m)
- 0.5
- 1
- 1.5
- 2
- 2.5
- 3
- 4
- 5
- 7
- 10
- 15
- 20
Item # |
Item Name |
Driver Type |
Cable Type |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| CC010VZ2F2 | - Connection Cable 1 m (3.3 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 3.3 ft1 m | $45.00 |
Add To Cart
Request Quote |
| CC020VZ2F2 | - Connection Cable 2 m (6.6 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 6.56 ft2 m | $64.00 |
Add To Cart
Request Quote |
| CC030VZ2F2 | - Connection Cable 3 m (9.8 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 9.8 ft3 m | $79.00 |
Add To Cart
Request Quote |
| CC050VZ2F2 | - Connection Cable 5 m (16.4 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 16.4 ft5 m | $139.00 |
Add To Cart
Request Quote |
| CC070VZ2F2 | - Connection Cable 7 m (23 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 22.96 ft7 m | $172.00 |
Add To Cart
Request Quote |
| CC100VZ2F2 | - Connection Cable 10 m (32.8 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 32.8 ft10 m | $224.00 |
Add To Cart
Request Quote |
| CC150VZ2F2 | - Connection Cable 15 m (49.2 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 49.2 ft15 m | $310.00 |
Add To Cart
Request Quote |
| CC200VZ2F2 | - Connection Cable 20 m (65.5 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Standard | Cable Length - 65.6 ft20 m | $393.00 |
Add To Cart
Request Quote |
| CC010VZ2R2 | - Flexible Connection Cable 1 m (3.3 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 3.3 ft1 m | $106.00 |
Add To Cart
Request Quote |
| CC020VZ2R2 | - Flexible Connection Cable 2 m (6.6 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 6.56 ft2 m | $126.00 |
Add To Cart
Request Quote |
| CC030VZ2R2 | - Flexible Connection Cable 3 m (9.8 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 9.8 ft3 m | $140.00 |
Add To Cart
Request Quote |
| CC050VZ2R2 | - Flexible Connection Cable 5 m (16.4 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 16.4 ft5 m | $180.00 |
Add To Cart
Request Quote |
| CC070VZ2R2 | - Flexible Connection Cable 7 m (23 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 22.96 ft7 m | $229.00 |
Add To Cart
Request Quote |
| CC100VZ2R2 | - Flexible Connection Cable 10 m (32.8 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 32.8 ft10 m | $299.00 |
Add To Cart
Request Quote |
| CC150VZ2R2 | - Flexible Connection Cable 15 m (49.2 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 49.2 ft15 m | $422.00 |
Add To Cart
Request Quote |
| CC200VZ2R2 | - Flexible Connection Cable 20 m (65.5 ft.) | Driver Type - Single-Axis (Standard) | Cable Type - Flexible | Cable Length - 65.6 ft20 m | $542.00 |
Add To Cart
Request Quote |
| CC005VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (0.5 m [1.64 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 1.6 ft0.5 m | $100.00 |
Add To Cart
Request Quote |
| CC010VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (1 m [3.3 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 3.3 ft1 m | $100.00 |
Add To Cart
Request Quote |
| CC015VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (1.5 m [4.9 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 4.92 ft1.5 m | $106.00 |
Add To Cart
Request Quote |
| CC020VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2 m [6.6 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 6.56 ft2 m | $112.00 |
Add To Cart
Request Quote |
| CC025VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2.5 m [8.2 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 8.2 ft2.5 m | $120.00 |
Add To Cart
Request Quote |
| CC030VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (3 m [9.8 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 9.8 ft3 m | $127.00 |
Add To Cart
Request Quote |
| CC040VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (4 m [13.1 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 13.12 ft4 m | $137.00 |
Add To Cart
Request Quote |
| CC050VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (5 m [16.4 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 16.4 ft5 m | $153.00 |
Add To Cart
Request Quote |
| CC070VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (7 m [23 ft.]) | Driver Type - Multi-Axis (Standard) | Cable Type - Standard | Cable Length - 22.96 ft7 m | $189.00 |
Add To Cart
Request Quote |

