EAS6R (75.4 mm x 83 mm) Reversed Motor Type Linear Slides with AR Series (AC Input) (Legacy)
EAS Reversed Motor Type Closed Loop AR Series Linear Slide (AC Input)
![]()
- Stroke Lengths from 50 mm up to 500 mm
- Contact your local sales office for information on stroke lengths up to 850 mm
- X-axis or Y-axis Table options
- Electromagnetic Brake available
- AR Series AC Input Driver required
Clear
Filter
Motor Location
- Reversed Motor (Left Side)
- Reversed Motor (Right Side)
Table Orientation
- X-axis Table
- Y-axis Table
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 400
- 500
Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EASM6LXD005ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD010ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD015ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD020ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD025ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD030ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD040ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD050ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE005ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE010ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE015ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE020ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE025ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE030ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE040ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE050ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 360 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD005ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD010ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD015ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD020ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD025ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD030ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD040ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXD050ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6LXE005ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 360 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |

