EAC4 (42 mm x 42 mm) Straight Type Linear Cylinders AR Series (DC Input) (Legacy)
EAC Series Straight Type Electric Linear Cylinders AR Series (DC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4D05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $659.00 |
Add To Cart
Request Quote |
| EACM4D10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $659.00 |
Add To Cart
Request Quote |
| EACM4D15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $684.00 |
Add To Cart
Request Quote |
| EACM4D20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $684.00 |
Add To Cart
Request Quote |
| EACM4D25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4D30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4D05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,000.00 |
Add To Cart
Request Quote |
| EACM4D10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,000.00 |
Add To Cart
Request Quote |
| EACM4D15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,024.00 |
Add To Cart
Request Quote |
| EACM4D20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,024.00 |
Add To Cart
Request Quote |
| EACM4D25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4D30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4E05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $659.00 |
Add To Cart
Request Quote |
| EACM4E10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $659.00 |
Add To Cart
Request Quote |
| EACM4E15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $684.00 |
Add To Cart
Request Quote |
| EACM4E20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $684.00 |
Add To Cart
Request Quote |
| EACM4E25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4E30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4E05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,000.00 |
Add To Cart
Request Quote |
| EACM4E10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,000.00 |
Add To Cart
Request Quote |
| EACM4E15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,024.00 |
Add To Cart
Request Quote |
| EACM4E20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,024.00 |
Add To Cart
Request Quote |
| EACM4E25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4E30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,048.00 |
Add To Cart
Request Quote |

