EAC4 (42 mm x 42 mm) Straight Type Linear Cylinders AR Series (AC Input) (Legacy)
EAC Series Straight Type Electric Linear Cylinders AR Series (AC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4D05ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4D10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4D15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $732.00 |
Add To Cart
Request Quote |
| EACM4D20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $732.00 |
Add To Cart
Request Quote |
| EACM4D25ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $757.00 |
Add To Cart
Request Quote |
| EACM4D30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $757.00 |
Add To Cart
Request Quote |
| EACM4D05ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4D10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4D15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,072.00 |
Add To Cart
Request Quote |
| EACM4D20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,072.00 |
Add To Cart
Request Quote |
| EACM4D25ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,096.00 |
Add To Cart
Request Quote |
| EACM4D30ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,096.00 |
Add To Cart
Request Quote |
| EACM4E05ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4E10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $708.00 |
Add To Cart
Request Quote |
| EACM4E15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $732.00 |
Add To Cart
Request Quote |
| EACM4E20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $732.00 |
Add To Cart
Request Quote |
| EACM4E25ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $757.00 |
Add To Cart
Request Quote |
| EACM4E30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $757.00 |
Add To Cart
Request Quote |
| EACM4E05ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4E10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,048.00 |
Add To Cart
Request Quote |
| EACM4E15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,072.00 |
Add To Cart
Request Quote |
| EACM4E20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,072.00 |
Add To Cart
Request Quote |
| EACM4E25ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,096.00 |
Add To Cart
Request Quote |
| EACM4E30ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~14 kg | $1,096.00 |
Add To Cart
Request Quote |

