EAC6W (60 mm x 60 mm) Straight Type with Guide Linear Cylinders AR Series (DC Input) (Legacy)
EAC Series Straight Type with Guide Electric Linear Cylinders AR Series (DC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM6WD05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,339.00 |
Add To Cart
Request Quote |
| EACM6WD10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,339.00 |
Add To Cart
Request Quote |
| EACM6WD15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,363.00 |
Add To Cart
Request Quote |
| EACM6WD20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,363.00 |
Add To Cart
Request Quote |
| EACM6WD25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,387.00 |
Add To Cart
Request Quote |
| EACM6WD30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,387.00 |
Add To Cart
Request Quote |
| EACM6WD05ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,776.00 |
Add To Cart
Request Quote |
| EACM6WD10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,776.00 |
Add To Cart
Request Quote |
| EACM6WD15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,800.00 |
Add To Cart
Request Quote |
| EACM6WD20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,800.00 |
Add To Cart
Request Quote |
| EACM6WD25ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,824.00 |
Add To Cart
Request Quote |
| EACM6WD30ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,824.00 |
Add To Cart
Request Quote |
| EACM6WE05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,339.00 |
Add To Cart
Request Quote |
| EACM6WE10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,339.00 |
Add To Cart
Request Quote |
| EACM6WE15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,363.00 |
Add To Cart
Request Quote |
| EACM6WE20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,363.00 |
Add To Cart
Request Quote |
| EACM6WE25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,387.00 |
Add To Cart
Request Quote |
| EACM6WE30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $1,387.00 |
Add To Cart
Request Quote |
| EACM6WE05ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,776.00 |
Add To Cart
Request Quote |
| EACM6WE10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,776.00 |
Add To Cart
Request Quote |
| EACM6WE15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,800.00 |
Add To Cart
Request Quote |
| EACM6WE20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,800.00 |
Add To Cart
Request Quote |
| EACM6WE25ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,824.00 |
Add To Cart
Request Quote |
| EACM6WE30ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~400 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~28 kg | $1,824.00 |
Add To Cart
Request Quote |

