EAC4W (42 mm x 42 mm) Straight Type with Guide Linear Cylinders AR Series (AC Input) (Legacy)
EAC Series Straight Type with Guide Electric Linear Cylinders AR Series (AC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4WD05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4WD10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4WD15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4WD20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4WD25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4WD30ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4WD05ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4WD10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4WD15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4WD20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4WD25ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4WD30ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4WE05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4WE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4WE15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4WE20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4WE25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4WE30ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4WE05ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 50 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4WE10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 100 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4WE15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 150 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4WE20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 200 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4WE25ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 250 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4WE30ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 300 mm | Thrust - ~140 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $1,557.00 |
Add To Cart
Request Quote |

