EAC4RW (42 mm x 42 mm) Reversed Motor Type with Guide Linear Cylinders AR Series (DC Input) (Legacy)
EAC Series Reversed Motor Type with Guide Electric Linear Cylinders AR Series (DC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Reversed Motor Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4RWD05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,120.00 |
Add To Cart
Request Quote |
| EACM4RWD10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,120.00 |
Add To Cart
Request Quote |
| EACM4RWD15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,145.00 |
Add To Cart
Request Quote |
| EACM4RWD20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,145.00 |
Add To Cart
Request Quote |
| EACM4RWD25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWD30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWD05ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,460.00 |
Add To Cart
Request Quote |
| EACM4RWD10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,460.00 |
Add To Cart
Request Quote |
| EACM4RWD15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,485.00 |
Add To Cart
Request Quote |
| EACM4RWD20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,485.00 |
Add To Cart
Request Quote |
| EACM4RWD25ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWD30ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWE05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,120.00 |
Add To Cart
Request Quote |
| EACM4RWE10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,120.00 |
Add To Cart
Request Quote |
| EACM4RWE15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,145.00 |
Add To Cart
Request Quote |
| EACM4RWE20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,145.00 |
Add To Cart
Request Quote |
| EACM4RWE25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWE30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWE05ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,460.00 |
Add To Cart
Request Quote |
| EACM4RWE10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,460.00 |
Add To Cart
Request Quote |
| EACM4RWE15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,485.00 |
Add To Cart
Request Quote |
| EACM4RWE20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,485.00 |
Add To Cart
Request Quote |
| EACM4RWE25ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWE30ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,509.00 |
Add To Cart
Request Quote |

