EAC4RW (42 mm x 42 mm) Reversed Motor Type with Guide Linear Cylinders AR Series (AC Input) (Legacy)
EAC Series Reversed Motor Type with Guide Electric Linear Cylinders AR Series (AC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Reversed Motor Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4RWD05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWD10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWD15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4RWD20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4RWD25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4RWD30ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4RWD05ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWD10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWD15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4RWD20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4RWD25ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4RWD30ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~70 N | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4RWE05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,169.00 |
Add To Cart
Request Quote |
| EACM4RWE15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4RWE20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,193.00 |
Add To Cart
Request Quote |
| EACM4RWE25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4RWE30ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,217.00 |
Add To Cart
Request Quote |
| EACM4RWE05ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWE10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,509.00 |
Add To Cart
Request Quote |
| EACM4RWE15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4RWE20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,533.00 |
Add To Cart
Request Quote |
| EACM4RWE25ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,557.00 |
Add To Cart
Request Quote |
| EACM4RWE30ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~125 N | Push Force - 200 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~11.5 kg | $1,557.00 |
Add To Cart
Request Quote |

