EAC6R (60 mm x 60 mm) Reversed Motor Type Linear Cylinders AR Series (DC Input) (Legacy)
EAC Series Reversed Motor Type Electric Linear Cylinders AR Series (DC Input)
![]()
Clear
Filter
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Reversed Motor Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM6RD05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $805.00 |
Add To Cart
Request Quote |
| EACM6RD10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $805.00 |
Add To Cart
Request Quote |
| EACM6RD15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $830.00 |
Add To Cart
Request Quote |
| EACM6RD20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $830.00 |
Add To Cart
Request Quote |
| EACM6RD25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $854.00 |
Add To Cart
Request Quote |
| EACM6RD30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $854.00 |
Add To Cart
Request Quote |
| EACM6RD05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,242.00 |
Add To Cart
Request Quote |
| EACM6RD10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,242.00 |
Add To Cart
Request Quote |
| EACM6RD15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,266.00 |
Add To Cart
Request Quote |
| EACM6RD20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,266.00 |
Add To Cart
Request Quote |
| EACM6RD25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,290.00 |
Add To Cart
Request Quote |
| EACM6RD30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~200 N | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | $1,290.00 |
Add To Cart
Request Quote |
| EACM6RE05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $805.00 |
Add To Cart
Request Quote |
| EACM6RE10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $805.00 |
Add To Cart
Request Quote |
| EACM6RE15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $830.00 |
Add To Cart
Request Quote |
| EACM6RE20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $830.00 |
Add To Cart
Request Quote |
| EACM6RE25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $854.00 |
Add To Cart
Request Quote |
| EACM6RE30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | $854.00 |
Add To Cart
Request Quote |
| EACM6RE05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 50 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,242.00 |
Add To Cart
Request Quote |
| EACM6RE10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 100 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,242.00 |
Add To Cart
Request Quote |
| EACM6RE15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 150 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,266.00 |
Add To Cart
Request Quote |
| EACM6RE20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 200 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,266.00 |
Add To Cart
Request Quote |
| EACM6RE25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 250 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,290.00 |
Add To Cart
Request Quote |
| EACM6RE30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 300 mm | Thrust - ~360 N | Push Force - 500 N | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | $1,290.00 |
Add To Cart
Request Quote |

