These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

  • IP68 Rated
  • DC Input
  • Frame size 4.69 in (119 mm)
  • Maximum airflow from 98.8 CFM (2.8 m3/min)
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Fan Kit

  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Fan Speed Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- 4.69 in119 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - - 98.8 CFM  2.8 m3/min   - 0.282 inH2O  70.4 Pa   - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved