MDE Series 4.69 in. (119 mm) DC Axial Fans (Legacy)
MDE Series Long-Life DC Axial Fans
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
- Long-Life Models (up to 100,000 hours)
- DC Input
- Frame size 4.69 in. (119 mm)
- Maximum airflow 95.3 CFM (2.7 m3/min)
Clear
Filter
Thickness (in.)
- 1
Thickness (mm)
- 25.40
Power Supply
- 12 VDC
- 24 VDC
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Thickness |
Function |
Power Supply |
Connection Type |
Current (A) |
Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MDE1225-12L | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Stall Alarm - Electronic | Power Supply - 12 VDC | Connection Type - Lead Wire | Current (A) - 0.58 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan Only | $76.00 |
CAD
-
|
Add To Cart
Request Quote |
| T-MDE1225-12L-G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Stall Alarm - Electronic | Power Supply - 12 VDC | Connection Type - Lead Wire | Current (A) - 0.58 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | CAD - |
Add To Cart
Request Quote |
| T-MDE1225-24L-G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.30 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | CAD - |
Add To Cart
Request Quote |

