RK Series 5-Phase Stepper Motors (Legacy)
Legacy / Discontinued Products
The RK series offers both the high resolution and smooth motion of a 5-phase microstepping system with the simplicity of a full step system. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
- AC input
- Frame sizes from2.36 in to 3.54 in
- Maximum holding torque from 1.15 lb-in to 320 lb-in
- Permissible speed range from 0 to 4000 r/min
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Type |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Maximum Holding Torque (lb-in) |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| RK564AA | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Standard | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Maximum Holding Torque (lb-in) - 3.69 |
Add To Cart
Request Quote |
| RK564AC | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Standard | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Maximum Holding Torque (lb-in) - 3.69 |
Add To Cart
Request Quote |
| RK564BA | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Standard | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Maximum Holding Torque (lb-in) - 3.69 |
Add To Cart
Request Quote |
| RK564BC | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Standard | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Maximum Holding Torque (lb-in) - 3.69 |
Add To Cart
Request Quote |
| RK564AA-T3.6 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 11 |
Add To Cart
Request Quote |
| RK564AA-T7.2 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 22 |
Add To Cart
Request Quote |
| RK564AA-T10 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 26 |
Add To Cart
Request Quote |
| RK564AA-T20 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 30 |
Add To Cart
Request Quote |
| RK564AA-T30 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 35 |
Add To Cart
Request Quote |
| RK564AA-N25 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AA-N36 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AA-N50 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AA-H50 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 48 |
Add To Cart
Request Quote |
| RK564AA-H100 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AC-T3.6 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 11 |
Add To Cart
Request Quote |
| RK564AC-T7.2 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 22 |
Add To Cart
Request Quote |
| RK564AC-T10 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 26 |
Add To Cart
Request Quote |
| RK564AC-T20 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 30 |
Add To Cart
Request Quote |
| RK564AC-T30 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 35 |
Add To Cart
Request Quote |
| RK564AC-N25 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AC-N36 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AC-N50 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564AC-H50 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 48 |
Add To Cart
Request Quote |
| RK564AC-H100 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Type - Geared | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Maximum Holding Torque (lb-in) - 70 |
Add To Cart
Request Quote |
| RK564BA-T3.6 | - 5-Phase Microstepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Type - Geared | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Maximum Holding Torque (lb-in) - 11 |
Add To Cart
Request Quote |

