PK Series 5-Phase Stepper Motors (Legacy)
Legacy / Discontinued Products
5-Phase Stepper Motors for use with Full/Half-step or Microstep Drivers.
Clear
Filter
Shaft
- Single
- Double
Current per Phase (A/phase)
- 0.35
- 0.75
- 1.4
- 2.8
Basic Step Angle
- 0.36º
- 0.72º
Gear Type
- No Gearhead
Encoder - Search
- 500 P/R Differential, 3-Channel
- 500 P/R TTL 2-Channel
- 500 P/R TTL 3-Channel
- 1000 P/R TTL 3-Channel
- 1000 P/R TTL 2-Channel
- 1000 P/R Differential, 3-Channel
Electromagnetic Brake
- Not Equipped
Item # |
Motor Frame Size |
Shaft |
Shaft/Gear Type |
Gear Ratio (X:1) |
Current per Phase |
Rotor Inertia (oz-in2) |
Maximum Holding Torque (lb-in) |
Controllers |
Basic Step Angle |
Speed-Torque Characteristics |
Encoder Output |
Electromagnetic Brake |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PK564PMA-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564PMA-R18 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564PMA-R27 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564PMA-R28 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566PMA-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566PMA-R18 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566PMA-R27 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566PMA-R28 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK569PMA-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK569PMA-R18 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK569PMA-R27 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK569PMA-R28 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564PMA-R28L | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566PMA-R28L | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564NAW-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566NAW-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564NAW-R18 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564NAW-R27 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564NAW-R28 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566NAW-R18 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566NAW-R27 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566NAW-R28 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 1000 P/R TTL 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK564NAW-R27L | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK566NAW-R27L | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |
| PK569NAW-R17 | Motor Frame Size - | Shaft - Single | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Current per Phase - 1.4 A/phase | Rotor Inertia (oz-in2) - | Maximum Holding Torque (lb-in) - | Controllers - | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Encoder Output - 500 P/R TTL 2-Channel | Electromagnetic Brake - Not Equipped |
Add To Cart
Request Quote |







