The BMU SeThe BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 21. ~ 4584 lb-in (2.4 ~ 518 N·m)
- Right-Angle Hollow Shaft Gear = 18.59 ~ 732 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). ries features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 21. ~ 4584 lb-in (2.4 ~ 518 N·m)
- Right-Angle Hollow Shaft Gear = 18.59 ~ 732 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHP-5AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-10AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-15AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-20AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-30AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-50AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-100AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-200AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-5S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-10S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-15S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-20S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-30S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-50S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-100S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-200S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-5AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-10AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-15AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-20AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-30AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-50AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-100AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-200AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6200SHP-5S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

