400 W (1/2 HP) BLE2 Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 400 W (1/2 HP)
- Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 180 oz-in (1.27 N·m)
- Parallel Shaft Gear = 50.4 ~ 483.2 lb-in (5.7 ~ 54.6 N·m)
- Hollow Shaft Flat Gear = 46 ~ 940 lb-in (5.3 ~ 107 N·m)
Clear
Filter
Power Supply
- Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6400SHP-5AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-10AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-15AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-20AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-30AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-50AS / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-5S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-10S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-15S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-20S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-30S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-50S / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5AB5A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 47.79 lb-in5.4 N·m | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5AB10A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 96.47 lb-in10.9 N·m | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5AB20A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 192.06 lb-in21.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5CB30A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 280.57 lb-in31.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5CB50A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5EB100A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5EB200A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5KB300A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5KB450A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5SB600A-L / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5DV100C / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5DV200C / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK-5KV300C / BLE2D400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

