300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 300 W (2/5 HP)
- Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)
1 2
Clear
Filter
Power Supply
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
Output Shaft
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Electromagnetic Brake
- Not Equipped
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6300SHP-5S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-10S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-15S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 114 lb-in12.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-20S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 152 lb-in17.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-30S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 210 lb-in24.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-50S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-100S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB5B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB10B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 64 lb-in7.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB20B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 129 lb-in14.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5CB30B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 171 lb-in19.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5CB50B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 290 lb-in33.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5EB100B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 640 lb-in72.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5EB200B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1210 lb-in137 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5KB300B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5KB450B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2600 lb-in297 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5SB600B-L / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 3400 lb-in388 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.13 ~ 6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH5S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 29 lb-in3.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH10S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH15S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 88 lb-in10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH20S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH30S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 190 lb-in21.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH50S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 310 lb-in35.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5YH100S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 580 lb-in66.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5YH200S / BLE2D300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1130 lb-in128 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2

