120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 120 W (1/6 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 54 oz-in (0.382 N·m)
- Parallel Shaft Gear = 17.6 ~ 260 lb-in (2 ~ 30 N·m)
- Right-Angle Hollow Shaft Gear = 28 ~ 470 lb-in (3.2 ~ 53.9 N·m)
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP65
- IP66
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5120HP-5AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 17.6 lb-in2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-10AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-15AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-20AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-30AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-50AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-100AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-200AS / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H10C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 28 lb-in3.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H15C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 42 lb-in4.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H20C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 57 lb-in6.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H30C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 85 lb-in9.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H50C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H100C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 280 lb-in32.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H200C / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 470 lb-in53.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-5S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 17.6 lb-in2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-10S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-15S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-20S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-30S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-50S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-100S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HP-200S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H10S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 28 lb-in3.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPK-5H15S / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 42 lb-in4.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

