200 W (1/4 HP) BLV Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
- 200 W (1/4 HP)
- 24 VDC
- Permissible Torque
- Round Shaft = 92 oz-in (0.65 N·m)
- Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
- Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)
1 2
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLV620K5S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K10S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K5S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K10S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K15S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K20S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K30S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K50S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28.80 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K100S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K200S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K10F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K15F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K20F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K30F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K50F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620K100F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM5S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM10S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM15S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM20S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM30S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM50S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28.80 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM100S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM200S | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLV620KM10F | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2

