400 W (1/2 HP) BLV Series R Type Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 400 W (1/2 HP)
- 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 101 ~ 487 lb-in (11.4 ~ 55 N·m)
- Hollow Shaft Flat Gear = 96 ~ 956 lb-in (10.8 ~ 108 N·m)
- Round Shaft (no gear) = 176 oz-in (1.27 N·m)
1 2
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 10
- 15
- 20
- 30
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR6400SK-10-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-15-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 151 lb-in17.1 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-20-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 203 lb-in22.9 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-30-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in32.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-50-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 487 lb-in55 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-10-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-15-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 151 lb-in17.1 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-20-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 203 lb-in22.9 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-30-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in32.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-50-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 487 lb-in55 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-10FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 96 lb-in10.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-15FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-20FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 191 lb-in21.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-30FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-50FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-100FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-10FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 96 lb-in10.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-15FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-20FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 191 lb-in21.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-30FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-50FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SK-100FR-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SKM-10-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SKM-15-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 151 lb-in17.1 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
| BLMR6400SKM-20-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 203 lb-in22.9 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
1 2

