200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 200 W (1/4 HP)
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 50 ~ 450 lb-in (5.7 ~ 51.6 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
- Round Shaft (no gear) = 90 oz-in (0.637 N·m)
1 2
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 10
- 15
- 20
- 30
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR6200SK-10-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 50 lb-in5.7 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-15-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-20-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-30-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-50-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-100-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-10-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 50 lb-in5.7 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-15-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-20-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-30-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-50-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-100-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-10-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 50 lb-in5.7 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-15-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-20-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-30-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-50-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-100-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-10-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 50 lb-in5.7 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-15-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-20-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-30-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-50-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SKM-100-F / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLMR6200SK-10FR-B / BLVD-KRD | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2

