30 W (1/25 HP) BLH Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
- 30 W (1/25 HP)
- Analog, Digital or RS-485 Communication Driver types
- 1.65 in. (42 mm) and 2.36 in. (60 mm) Frame Sizes
- Electromagnetic Brake available
- Connection Cables and Power & I/O cables sold separately
Clear
Filter
Motor Frame Size (in.)
- 2.36
Motor Frame Size (mm)
- 60
Driver Type
- Analog
- Digital
- RS-485 Communications Type
Type
- Connector
- Cable
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM230KC-5 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-10 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-15 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-20 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-30 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 26 lb-in3 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-50 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-100 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-200 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-5FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-10FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-15FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-20FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-30FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-50FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-100FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 86 lb-in9.8 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-200FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-5 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-10 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-15 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-20 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-30 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 26 lb-in3 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-50 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-100 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-200 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 15 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KC-5FR / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Type - Cable | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

