400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 400 W (1/2 HP)
- 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
- Permissible Torque
- Round Shaft = 184 oz-in (1.3 N·m)
- Parallel Shaft Gear = 52 ~ 610 lb-in (5.9 ~ 70 N·m)
- Hollow Shaft Flat Gear = 48 ~ 970 lb-in (5.5 ~ 110 N·m)
- Brake Types Available
1 2
Clear
Filter
Power Supply
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM6400-5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-10 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-15 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-20 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-30 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-50 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-100 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-200 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-10FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-15FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-20FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-30FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-50FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-100FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-10 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-15 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-20 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-30 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-50 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-100 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-200 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-10FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2

