200 W (1/4 HP) BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 200 W (1/4 HP)
- 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
- Permissible Torque
- Round Shaft = 92 oz-in (0.65 N·m)
- Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
- Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)
- Brake Types Available
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM6200-5 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-10 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-15 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-20 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-30 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-50 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 240 lb-in28 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-100 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-200 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-10FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-15FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-20FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-30FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-50FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-100FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-5 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-10 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-15 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-20 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-30 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-50 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 240 lb-in28 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-100 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-200 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-10FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-15FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-20FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

