120 W (1/6 HP) BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 120 W (1/6 HP)
- 3.54 in. (90 mm) Frame Size
- Permissible Torque
- Round Shaft = 56 oz-in (0.4 N·m)
- Parallel Shaft Gear = 15.9 ~ 260 lb-in (1.8 ~ 30 N·m)
- Hollow Shaft Flat Gear = 15 ~ 600 lb-in (1.7 ~ 68 N·m)
- Brake Types Available
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM5120-5 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-10 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-15 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-20 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-30 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-50 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 152 lb-in17.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-100 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-200 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-5FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-10FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-15FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-20FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-30FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-50FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-100FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-200FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 600 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-5 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-10 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-15 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-20 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-30 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-50 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 152 lb-in17.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-100 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-200 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-5FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

