60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 60 W (1/12 HP)
- 3.15 in. (80 mm) Frame Size
- Permissible Torque
- Round Shaft = 28 oz-in (0.2 N·m)
- Parallel Shaft Gear = 7.9 ~ 141 lb-in (0.9 ~ 16 N·m)
- Hollow Shaft Flat Gear = 7.5 ~ 300 lb-in (0.85 ~ 34 N·m)
- Brake Types Available
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM460-5 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-10 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-15 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-20 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-30 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-50 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-100 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-200 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-5FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-10FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-15FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-20FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-30FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-50FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 75 lb-in8.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-100FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-200FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-5 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-10 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-15 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-20 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-30 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-50 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-100 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-200 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-5FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

