30 W (1/25 HP) BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 30 W (1/25 HP)
- 2.36 in. (60 mm) Frame Size
- Permissible Torque
- Round Shaft = 14.2 oz-in (0.1 N·m)
- Parallel Shaft Gear = 3.9 ~ 53 lb-in (0.45 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
- Brake Types Available
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM230-5 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-10 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-15 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-20 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-30 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-50 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.04 ~ 80 r/min (2000:1) Analog setting: 0.6 ~ 80 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-100 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.02 ~ 40 r/min (2000:1) Analog setting: 0.3 ~ 40 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-200 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.01 ~ 20 r/min (2000:1) Analog setting: 0.15 ~ 20 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-5FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-10FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-15FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-20FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-30FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-50FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.04 ~ 80 r/min (2000:1) Analog setting: 0.6 ~ 80 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-100FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 75 lb-in8.50 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.02 ~ 40 r/min (2000:1) Analog setting: 0.3 ~ 40 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230-200FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.01 ~ 20 r/min (2000:1) Analog setting: 0.15 ~ 20 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-5 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-10 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-15 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-20 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-30 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-50 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.04 ~ 80 r/min (2000:1) Analog setting: 0.6 ~ 80 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-100 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.02 ~ 40 r/min (2000:1) Analog setting: 0.3 ~ 40 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-200 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.01 ~ 20 r/min (2000:1) Analog setting: 0.15 ~ 20 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-5FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped |
Variable Speed Range (r/min)
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |

