300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
- 300 W (2/5 HP)
- Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 8.44 lb-in (0.955 N·m)
- Parallel Shaft Gear = 38 ~ 3400 lb-in (4.3 ~ 388 N·m)
- Right-Angle Hollow Shaft Gear = 29 ~ 1130 lb-in (3.3 ~ 128 N·m)
- Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
1 2
Clear
Filter
Power Supply
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
Output Shaft
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6300SHP-5S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-10S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-15S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 114 lb-in12.9 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-20S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 152 lb-in17.2 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-30S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 210 lb-in24.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-50S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM6300SHP-100S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB5B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB10B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 64 lb-in7.3 N·m | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5AB20B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 129 lb-in14.6 N·m | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5CB30B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5CB50B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 290 lb-in33.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5EB100B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 640 lb-in72.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5EB200B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1210 lb-in137 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5KB300B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5KB450B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2600 lb-in297 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5SB600B-L / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 3400 lb-in388 N·m | Variable Speed Range (r/min) - 0.13 ~ 6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH5S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 29 lb-in3.3 N·m | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH10S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.7 N·m | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH15S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH20S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH30S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 190 lb-in21.5 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5XH50S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 310 lb-in35.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5YH100S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 580 lb-in66.2 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM5300HPK-5YH200S / BMUD300-C | Output Power - 300 W (2/5 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1130 lb-in128 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2

