30 W (1/25 HP) BLE2 Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 30 W (1/25 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake available
- Permissible Torque
- Round Shaft = 13.6 oz-in (0.096 N·m)
- Parallel Shaft Gear = 4.7 ~ 53 lb-in (0.54 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP66
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-5AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-10AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-15AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-20AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-30AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-50AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-100AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-200AS / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-5S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-10S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-15S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-20S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-30S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-50S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-100S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-200S / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-5AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-10AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-15AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-20AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-30AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-50AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-100AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-200AS / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HP-5S / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

