CRK Series 5-Phase Stepper Motors & Drivers (Discontinued)
Legacy / Discontinued Products
These products have been discontinued. Please contact your local sales office for more information.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK543APR27T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.2º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27T7.2 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27T10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 141 oz-in1 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27T20 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.036º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27T30 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.024º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27H50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27H100 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0288º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.02º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK543APR27PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK545APR27PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK545APR27PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 213 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | List Price - |
Add To Cart
Request Quote |
| CRK545APR27PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | List Price - |
Add To Cart
Request Quote |














