These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces

  • Resolutions of (1000 P/R or 2000 P/R)
  • Incremental type or Voltage type

 

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Output Shaft Type

  • Hollow Shaft
  • Round Shaft

Resolution (P/R)

  • 1000 (P/R)
  • 2000 (P/R)

Output

  • Line Driver
  • Voltage

Item #

Output Shaft Type

Resolution (P/R)

Output Type

Output

Output Voltage (High)

Output Voltage (Low)

Current Consumption

Web Price

Add To Cart / Contact Sales
- Round Shaft - 1000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. Request Quote Add To Cart
Request Quote
- Round Shaft - 1000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. Request Quote Add To Cart
Request Quote
- Round Shaft - 2000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. Request Quote Add To Cart
Request Quote
- Round Shaft - 2000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. Request Quote Add To Cart
Request Quote
- Hollow Shaft - 1000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. Request Quote Add To Cart
Request Quote
- Hollow Shaft - 1000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. Request Quote Add To Cart
Request Quote
- Hollow Shaft - 2000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. Request Quote Add To Cart
Request Quote
- Hollow Shaft - 2000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. Request Quote Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved