40 W (1/19 HP) US2 Series Speed Control Motor Packages (Legacy)
Legacy / Discontinued Products
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 45 oz-in (320 mN·m)
- Parallel Shaft Gear = 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)
- Right-Angle Solid / Hollow Shaft Gear = 14.1 ~ 310 lb-in (1.6 ~ 35.2 N·m)
Clear
Filter
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540UA-5 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-6 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 15 lb-in1.70 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-7.5 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-9 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 23 lb-in2.60 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-12.5 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 31 lb-in3.60 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-15 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 38 lb-in4.30 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-18 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 46 lb-in5.20 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-25 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 61 lb-in6.90 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-30 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 73 lb-in8.30 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-36 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 87 lb-in9.9 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-50 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 122 lb-in13.80 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-60 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 146 lb-in16.50 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-75 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 182 lb-in20.60 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-90 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 210 lb-in24.80 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-100 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 240 lb-in27.50 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-120 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-150 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-180 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-250 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540UA-300 / US2D40-UA-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540EC-5 / US2D40-EC-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540EC-6 / US2D40-EC-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 15 lb-in1.70 N·m |
Variable Speed Range (r/min)
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540EC-7.5 / US2D40-EC-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 19.40 lb-in2.20 N·m |
Variable Speed Range (r/min)
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540EC-9 / US2D40-EC-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 23 lb-in2.60 N·m |
Variable Speed Range (r/min)
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM540EC-12.5 / US2D40-EC-CC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 31 lb-in3.60 N·m |
Variable Speed Range (r/min)
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |

