90 W (1/8 HP) DSC Series Speed Control Motor Packages (Legacy)
Legacy / Discontinued Products
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 103 oz-in (730 mN·m)
- Parallel Shaft Gear = 29 ~ 350 lb-in (3.3 ~ 40 N·m)
- Right-Angle Solid / Hollow Shaft Gear = 36 ~ 470 lb-in (4.1 ~ 53.9 N·m)
- Brake Types Available
Clear
Filter
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM590UA-5 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-6 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 34 lb-in3.90 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-7.5 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-9 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 52 lb-in5.90 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-12.5 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-15 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 87 lb-in9.9 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-18 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 100 lb-in11.3 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-25 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 138 lb-in15.7 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-30 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 166 lb-in18.8 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-36 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 200 lb-in22.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-50 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 270 lb-in31.4 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-60 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 330 lb-in37.7 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-75 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-90 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-100 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-120 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-150 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590UA-180 / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-5 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m |
Variable Speed Range (r/min)
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-6 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 34 lb-in3.90 N·m |
Variable Speed Range (r/min)
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-7.5 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 43 lb-in4.9 N·m |
Variable Speed Range (r/min)
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-9 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 52 lb-in5.90 N·m |
Variable Speed Range (r/min)
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-12.5 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 72 lb-in8.2 N·m |
Variable Speed Range (r/min)
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-15 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 87 lb-in9.9 N·m |
Variable Speed Range (r/min)
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| SCM590EC-18 / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 100 lb-in11.3 N·m |
Variable Speed Range (r/min)
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
CAD
-
|
Add To Cart
Request Quote |

