The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Maximum holding torque from 2.63 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
1 - 25 of 354 | Results Per Page | View |
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Electromagnetic Brake

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - Equipped - 10.63 - - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 3.6 :1 - TH Geared - Equipped - 11 - 0 ~ 500 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - TH Geared - Equipped - 22 - 0 ~ 250 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 10 :1 - TH Geared - Equipped - 26 - 0 ~ 180 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 20 :1 - TH Geared - Equipped - 30 - 0 ~ 90 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 30 :1 - TH Geared - Equipped - 35 - 0 ~ 60 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 5 :1 - PN Geared - Equipped - 30 - 0 ~ 600 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - PN Geared - Equipped - 35 - 0 ~ 416 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 10 :1 - PN Geared - Equipped - 44 - 0 ~ 300 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 25 :1 - PN Geared - Equipped - 70 - 0 ~ 120 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 36 :1 - PN Geared - Equipped - 70 - 0 ~ 83 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - PN Geared - Equipped - 70 - 0 ~ 60 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - Equipped - 10.63 - - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 3.6 :1 - TH Geared - Equipped - 11 - 0 ~ 500 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - TH Geared - Equipped - 22 - 0 ~ 250 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 10 :1 - TH Geared - Equipped - 26 - 0 ~ 180 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 20 :1 - TH Geared - Equipped - 30 - 0 ~ 90 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 30 :1 - TH Geared - Equipped - 35 - 0 ~ 60 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 5 :1 - PN Geared - Equipped - 30 - 0 ~ 600 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - PN Geared - Equipped - 35 - 0 ~ 416 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 10 :1 - PN Geared - Equipped - 44 - 0 ~ 300 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 25 :1 - PN Geared - Equipped - 70 - 0 ~ 120 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 36 :1 - PN Geared - Equipped - 70 - 0 ~ 83 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - PN Geared - Equipped - 70 - 0 ~ 60 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Equipped - 10.63 - - Add To Cart
Request Quote
1 - 25 of 354 | Results Per Page | View |
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved