PMC Series Stepper Motors (Legacy)
Legacy / Discontinued Products
The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.
- DC input
- 1.10 in frame size
- Maximum holding torque from 0.3 lb-in to 17.5 lb-in
- Permissible speed range from 0 to 2500 r/min
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PMC33A3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.30 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
| PMC33A1-MG3.6 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 0.70 | Permissible Speed Range (r/min) - 0 ~ 833 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-MG7.2 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 1.40 | Permissible Speed Range (r/min) - 0 ~ 416 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-MG10 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 1.80 | Permissible Speed Range (r/min) - 0 ~ 300 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-MG20 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 3 | Permissible Speed Range (r/min) - 0 ~ 150 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-MG30 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 4.50 | Permissible Speed Range (r/min) - 0 ~ 100 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-HG50 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Step Angle - 0.0144 ° | Maximum Holding Torque (lb-in) - 13.10 | Permissible Speed Range (r/min) - 0 ~ 70 | CAD - |
Add To Cart
Request Quote |
| PMC33A1-HG100 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Step Angle - 0.0072 ° | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - 0 ~ 35 | CAD - |
Add To Cart
Request Quote |
| PMC33B3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.30 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
| PMC33B1-MG3.6 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 0.70 | Permissible Speed Range (r/min) - 0 ~ 833 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-MG7.2 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 1.40 | Permissible Speed Range (r/min) - 0 ~ 416 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-MG10 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 1.80 | Permissible Speed Range (r/min) - 0 ~ 300 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-MG20 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 3 | Permissible Speed Range (r/min) - 0 ~ 150 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-MG30 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 4.50 | Permissible Speed Range (r/min) - 0 ~ 100 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-HG50 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Double | Step Angle - 0.0144 ° | Maximum Holding Torque (lb-in) - 13.10 | Permissible Speed Range (r/min) - 0 ~ 70 | CAD - |
Add To Cart
Request Quote |
| PMC33B1-HG100 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Double | Step Angle - 0.0072 ° | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - 0 ~ 35 | CAD - |
Add To Cart
Request Quote |
| PMC35A3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.50 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
| PMC35B3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.50 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |