PK5 Series Stepper Motors (Legacy)
Legacy / Discontinued Products
- Lowest Vibration / Highest Resolution type
- New Pentagon (bipolar) 5 lead wire
- High Torque / High Efficiency types
- Standard types
- Terminal box (IP65) type
- Frame sizes 0.79 in. (20 mm) ~ 3.35 in. (85 mm)
- Encoder options available
- Geared models available
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Basic Step Angle |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PK564AT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK566AT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK569AT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-H100S | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-H50S | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-T20 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564AE-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-H100S | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-H50S | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-T20 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| PK564BE-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |















