MFD Series Cross Flow Fans (Discontinued)
Legacy / Discontinued Products
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- DC Input
Item # |
Item Name |
Frame Size |
Impeller Length |
Motor Mount |
CAD |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Output Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MFD915-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote | Output Type - Open-collector output |
Add To Cart
Request Quote |
| MFD915B-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote | Output Type - Open-collector output |
Add To Cart
Request Quote |
| MFD930-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote | Output Type - Open-collector output |
Add To Cart
Request Quote |
| MFD930B-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote | Output Type - Open-collector output |
Add To Cart
Request Quote |
| MFD915-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | $211.00 | Output Type - PhotoMOS relay output |
Add To Cart
Request Quote |
| MFD915B-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | $211.00 | Output Type - PhotoMOS relay output |
Add To Cart
Request Quote |
| MFD930-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | $231.00 | Output Type - PhotoMOS relay output |
Add To Cart
Request Quote |
| MFD930B-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | $231.00 | Output Type - PhotoMOS relay output |
Add To Cart
Request Quote |
| MFD915-48 | - 5.91 in. (150 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left |
CAD
-
|
Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote | Output Type - |
Add To Cart
Request Quote |
| MFD915B-48 | - 5.91 in. (150 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right |
CAD
-
|
Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote | Output Type - |
Add To Cart
Request Quote |
| MFD930-48 | - 11.81 in. (300 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left |
CAD
-
|
Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote | Output Type - |
Add To Cart
Request Quote |
| MFD930B-48 | - 11.81 in. (300 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right |
CAD
-
|
Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote | Output Type - |
Add To Cart
Request Quote |