MDE Series 3.62 in. (92 mm) DC Axial Fans (Legacy)
Legacy / Discontinued Products
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
- Long-Life Models (up to 100,000 hours)
- DC Input
- Frame size 3.62 in. (92 mm)
- Maximum airflow 48.7 CFM (1.38 m3/min)
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MDE925-24L | Frame Size - 3.62 in92 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.12 | Max. Air Flow - 48.7 CFM 1.38 m3/min | Max. Static Pressure - 0.181 inH2O 45.1 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| T-MDE925-24L-G | Frame Size - 3.62 in92 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.12 | Max. Air Flow - 48.7 CFM 1.38 m3/min | Max. Static Pressure - 0.181 inH2O 45.1 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| MDE1238-24L | Frame Size - 4.69 in119 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.46 | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.485 inH2O 120.8 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| T-MDE1238-24L-G | Frame Size - 4.69 in119 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.46 | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.485 inH2O 120.8 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |

