MB Series 1.97 in. (50 mm) AC Centrifugal Fans / Blowers (Discontinued)
Legacy / Discontinued Products
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
- Impeller Diameter 1.97 in. (50 mm)
- Max. Air Flow 9.53 CFM (0.27 m3/min)
Clear
Filter
Power Supply
- Single-Phase 100/110/115 VAC
- Single-Phase 200/220/230 VAC
Fan Kit
- Fan Only
- Fan, Mounting Bracket, Mounting Screws
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Safety Standards |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MB520-B | Impeller Diameter - 1.97 in.50 mm | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 8.83 CFM0.25 m³/min | Max. Static Pressure - 0.22 inH2O55 Pa | Fan Kit - Fan Only | Safety Standards - UL CSA CE | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| MB520-D | Impeller Diameter - 1.97 in.50 mm | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.24 inH2O60 Pa | Fan Kit - Fan Only | Safety Standards - UL CSA CE | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| T-MB520-D-A | Impeller Diameter - 1.97 in.50 mm | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.24 inH2O60 Pa | Fan Kit - Fan, Mounting Bracket, Mounting Screws | Safety Standards - UL CSA EN CE | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| T-MB520-B-A | Impeller Diameter - 1.97 in.50 mm | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 8.83 CFM0.25 m³/min | Max. Static Pressure - 0.22 inH2O55 Pa | Fan Kit - Fan, Mounting Bracket, Mounting Screws | Safety Standards - UL CSA EN CE | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

