PKP Series 2-Phase Bipolar Stepper Motors (Legacy)
Legacy / Discontinued Products
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Clear
Filter
Frame Size (in)
- 0.79
- 1.1
- 1.38
- 1.65
- 1.97
- 2.22
- 2.36
Frame Size (mm)
- 20
- 28
- 35
- 42
- 50
- 56.4
- 60
Current per Phase (A/phase)
- 0.28
- 0.35
- 0.42
- 0.5
- 0.57
- 0.6
- 0.67
- 0.71
- 0.85
- 1.4
- 1.5
- 2.3
- 2.8
- 4.2
Shaft
- Single
- Double
Encoder
- Not Equipped
- Equipped
Output Type
- Line Driver
- Voltage (TTL equivalent)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder Output |
Output Type |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP243D15A | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $58.00 | CAD - |
Add To Cart
Request Quote |
| PKP243D15B | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $61.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP244D15A | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $59.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP244D15B | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $62.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP245D15A | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $66.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP245D15B | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $68.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP246D15A | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $69.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP246D15B | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $70.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15A-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $150.00 | CAD - |
Add To Cart
Request Quote |
| PKP244D15A-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.52.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $150.00 | CAD - |
Add To Cart
Request Quote |
| PKP245D15A-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.38 in.60.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $156.00 | CAD - |
Add To Cart
Request Quote |
| PKP246D15A-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.85 in.72.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $160.00 | CAD - |
Add To Cart
Request Quote |
| PKP243D15A-R2E | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $150.00 | CAD - |
Add To Cart
Request Quote |
| PKP244D15A-R2E | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.52.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $150.00 | CAD - |
Add To Cart
Request Quote |
| PKP245D15A-R2E | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.38 in.60.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $156.00 | CAD - |
Add To Cart
Request Quote |
| PKP246D15A-R2E | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.85 in.72.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $160.00 | CAD - |
Add To Cart
Request Quote |
| PKP243D15A-SG3.6 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $190.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15B-SG3.6 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $191.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15A-SG7.2 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $190.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15B-SG7.2 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $191.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15A-SG9 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $190.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15B-SG9 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $191.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15A-SG10 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 79 oz-in0.56 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $190.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15B-SG10 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 79 oz-in0.56 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $191.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP243D15A-SG18 | Basic Step Angle - 1.8º | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 113 oz-in0.8 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $213.00 |
CAD
-
|
Add To Cart
Request Quote |














