Slit Metal Plate IP4X Axial Fans (Discontinued)
Legacy / Discontinued Products
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
- Discontinued Product
Clear
Filter
Enclosure Dimensions ( )
- 11.18 in. (W) X 11.18 in. (H)
Enclosure Dimensions ( )
- 284 mm (W) X 284 mm (H)
Power Supply
- Single-Phase 100/115 VAC
- Single-Phase 200/230 VAC
Air Flow Direction
- Exhaust Type
- Suction Type
Item # |
Enclosure Dimensions |
Frame Size |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| C-MRS18-BH-SEG | Enclosure Dimensions - 11.18 in. (W) X 11.18 in. (H) 284 mm (W) X 284 mm (H) | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 100/115 VAC | Degree of Protection - IP4X | Air Flow Direction - Exhaust Type | Max. Air Flow - 293 CFM8.30 m³/min | Max. Static Pressure - 1.16 inH2O290 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MRS18-BH-SSG | Enclosure Dimensions - 11.18 in. (W) X 11.18 in. (H) 284 mm (W) X 284 mm (H) | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 100/115 VAC | Degree of Protection - IP4X | Air Flow Direction - Suction Type | Max. Air Flow - 282 CFM8 m³/min | Max. Static Pressure - 0.80 inH2O200 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MRS18-DH-SEG | Enclosure Dimensions - 11.18 in. (W) X 11.18 in. (H) 284 mm (W) X 284 mm (H) | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 200/230 VAC | Degree of Protection - IP4X | Air Flow Direction - Exhaust Type | Max. Air Flow - 293 CFM8.30 m³/min | Max. Static Pressure - 1.16 inH2O290 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MRS18-DH-SSG | Enclosure Dimensions - 11.18 in. (W) X 11.18 in. (H) 284 mm (W) X 284 mm (H) | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 200/230 VAC | Degree of Protection - IP4X | Air Flow Direction - Suction Type | Max. Air Flow - 282 CFM8 m³/min | Max. Static Pressure - 0.80 inH2O200 Pa | Request Quote |
Add To Cart
Request Quote |

