Brushless DC Motors

1 - 25 of 672 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart / Contact Sales
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 3/8 inch - IP66 - 4.7 lb-in0.54 N·m - - 16 ~ 800 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 3/8 inch - IP66 - 9.7 lb-in1.1 N·m - - 8 ~ 400 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 3/8 inch - IP66 - 14.1 lb-in1.6 N·m - - 5.3 ~ 267 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 3/8 inch - IP66 - 19.4 lb-in2.2 N·m - - 4 ~ 200 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 3/8 inch - IP66 - 27 lb-in3.1 N·m - - 2.7 ~ 133 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 3/8 inch - IP66 - 46 lb-in5.2 N·m - - 1.6 ~ 80 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 3/8 inch - IP66 - 53 lb-in6 N·m - - 0.8 ~ 40 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 3/8 inch - IP66 - 53 lb-in6 N·m - - 0.4 ~ 20 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP66 - 4.7 lb-in0.54 N·m - - 16 ~ 800 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP66 - 9.7 lb-in1.1 N·m - - 8 ~ 400 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP66 - 14.1 lb-in1.6 N·m - - 5.3 ~ 267 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP66 - 19.4 lb-in2.2 N·m - - 4 ~ 200 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP66 - 27 lb-in3.1 N·m - - 2.7 ~ 133 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP66 - 46 lb-in5.2 N·m - - 1.6 ~ 80 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP66 - 53 lb-in6 N·m - - 0.8 ~ 40 Request Quote - - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 10 mm - IP66 - 53 lb-in6 N·m - - 0.4 ~ 20 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 5/8 inch - IP66 - 7.9 lb-in0.9 N·m - - 16 ~ 800 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 5/8 inch - IP66 - 15.9 lb-in1.8 N·m - - 8 ~ 400 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 23 lb-in2.7 N·m - - 5.3 ~ 267 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 5/8 inch - IP66 - 31 lb-in3.6 N·m - - 4 ~ 200 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 5/8 inch - IP66 - 46 lb-in5.2 N·m - - 2.7 ~ 133 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 5/8 inch - IP66 - 76 lb-in8.6 N·m - - 1.6 ~ 80 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 5/8 inch - IP66 - 141 lb-in16 N·m - - 0.8 ~ 40 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 5/8 inch - IP66 - 141 lb-in16 N·m - - 0.4 ~ 20 Request Quote - - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - - 16 ~ 800 Request Quote - - Add To Cart
Request Quote
1 - 25 of 672 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved