28 mm Wide Table Type DR Series Compact Electric Cylinders - AZ Series (Legacy)
Legacy / Discontinued Products
The DR/DRS2 Series uses the AlphaStep AZ Series motor and driver. The motor is equipped with the Mechanical Absolute Encoder for the driving motor.
Clear
Filter
Drive Method
- Precision Ball Screw
Ball Screw Cover
- Equipped
- Not Equipped
Lead (mm)
- 2.5
- 1
Item # |
Actuator Frame Size |
Type |
Cable Direction |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28W2.5B03-AZAKL | Actuator Frame Size - 28 mm | Type - Wide Table Type | Cable Direction - Left | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| DR28W2.5BC03-AZAKL | Actuator Frame Size - 28 mm | Type - Wide Table Type | Cable Direction - Left | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| DR28W1B03-AZAKL | Actuator Frame Size - 28 mm | Type - Wide Table Type | Cable Direction - Left | Ball Screw Cover - Not Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 4 kg | Max. Thrust Force - 40 N | Max. Holding Force - 40 N | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| DR28W1BC03-AZAKL | Actuator Frame Size - 28 mm | Type - Wide Table Type | Cable Direction - Left | Ball Screw Cover - Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 4 kg | Max. Thrust Force - 40 N | Max. Holding Force - 40 N | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

