85 mm (3.15 in.) Hollow Rotary Actuators DGII Series Closed Loop Absolute Encoder with Built-in Controller (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- AC or DC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| DGM85R-AZAC / AZD-AD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | $2,831.00 |
Add To Cart
Request Quote |
| DGM85R-AZAC / AZD-CD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | $2,831.00 |
Add To Cart
Request Quote |
| DGM85R-AZMC / AZD-AD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | $3,022.00 |
Add To Cart
Request Quote |
| DGM85R-AZMC / AZD-CD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | $3,022.00 |
Add To Cart
Request Quote |
| DGM85R-AZAK / AZD-KD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | $2,654.00 |
Add To Cart
Request Quote |
| DGM85R-AZMK / AZD-KD | Frame Size - 3.35 in85 mm | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - 24/48 VDC | Electromagnetic Brake - Equipped | $2,845.00 |
Add To Cart
Request Quote |

