60 mm (2.36 in.) Hollow Rotary Actuators DGII Series Closed Loop with Built-in Controller (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- 24 VDC
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
- Designed for continuous operation
- Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DGM60-ARAK / ARD-KD | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | $1,550.00 |
Add To Cart
Request Quote |
| DGM60-ARBK / ARD-KD | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | $1,552.00 |
Add To Cart
Request Quote |

