60 mm (2.36 in.) Hollow Rotary Actuators DGII Series Closed Loop Absolute Encoder with Built-in Controller (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- DC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| DGM60-AZAK / AZD-KD | Frame Size - 2.36 in60 mm | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | $1,717.00 |
Add To Cart
Request Quote |

