130 mm (5.12 in.) Hollow Rotary Actuators DGII Series Closed Loop with Built-in Controller (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- AC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
- Designed for continuous operation
- Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase 200-240 VAC
Shaft
- Single
- Double
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DGM130R-ARAC / ARD-AD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $2,861.00 |
Add To Cart
Request Quote |
| DGM130R-ARAC / ARD-CD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $2,861.00 |
Add To Cart
Request Quote |
| DGM130R-ARBC / ARD-AD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $2,866.00 |
Add To Cart
Request Quote |
| DGM130R-ARBC / ARD-CD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $2,866.00 |
Add To Cart
Request Quote |
| DGM130R-ARMC / ARD-AD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $3,165.00 |
Add To Cart
Request Quote |
| DGM130R-ARMC / ARD-CD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | $3,165.00 |
Add To Cart
Request Quote |

