200 mm (7.87 in.) Hollow Rotary Actuators DGII Series Closed Loop Absolute Encoder with RS-485 Communication (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- Pulse Input type driver with RS-485 Communication
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| DGM200R-AZAC / AZD-AX | Frame Size - 7.87 in200 mm | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | $3,569.00 |
Add To Cart
Request Quote |
| DGM200R-AZAC / AZD-CX | Frame Size - 7.87 in200 mm | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | $3,569.00 |
Add To Cart
Request Quote |
| DGM200R-AZMC / AZD-AX | Frame Size - 7.87 in200 mm | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | $3,842.00 |
Add To Cart
Request Quote |
| DGM200R-AZMC / AZD-CX | Frame Size - 7.87 in200 mm | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | $3,842.00 |
Add To Cart
Request Quote |

